How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | BF: | 0.41 |
| H: | 0.53 in | V: | 2.51 in |
| D: | 3.38 | AF: | 0.25 |
| AE2: | 0.56 | I: | 4.84 in |
| LQ: | 5.69 in | G: | 2.32 |
| AJ: | 5.88 | LL: | 2.38 in |
| AB: | 4.76 | AK: | 4.5 |
| BE: | 0.38 in | BD: | 5.88 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| AA: | 10.25 | T: | 1.625 |
Technical Specifications
| Output Diameter (in): | 1.625 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Model Code: | 30YF |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Output RPM: | 21.9 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.895 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 26 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

