How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | D: | 3.38 |
| AJ: | 5.88 | LL: | 2.38 in |
| V: | 2.51 in | I: | 4.84 in |
| AK: | 4.5 | AG: | 5.16 |
| BF: | 0.41 | AF: | 0.25 |
| T: | 1.625 | AA: | 10.25 |
| P: | 2.38 in | G: | 2.32 |
| AE2: | 0.56 | H: | 0.53 in |
| AB: | 4.76 | BD: | 5.88 |
| LQ: | 5.69 in | BE: | 0.38 in |
Technical Specifications
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.895 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Model Code: | 30YF | Output Diameter (in): | 1.625 in |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Bore Code: | 26 | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

