How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | Center Distance (in): | 3 in |
| LL: | 2.38 in | P: | 2.38 in |
| BE: | 0.38 in | AE2: | 0.56 |
| I: | 4.84 in | D: | 3.38 |
| AK: | 4.5 | BD: | 5.88 |
| AF: | 0.25 | AB: | 4.76 |
| G: | 2.32 | LQ: | 5.69 in |
| AA: | 10.25 | AJ: | 5.88 |
| BF: | 0.41 | AG: | 5.16 |
| H: | 0.53 in | T: | 1.688 |
Technical Specifications
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Model Code: | 30YF | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 5.45 | Service Factor: | 1 |
| Bore Code: | 27 | Output Diameter (in): | 1.688 in |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

