How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | V: | 2.51 in |
| BD: | 5.88 | LL: | 2.38 in |
| D: | 3.38 | I: | 4.84 in |
| BE: | 0.38 in | T: | 1.688 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| LQ: | 5.69 in | AJ: | 5.88 |
| BF: | 0.41 | AG: | 5.16 |
| AE2: | 0.56 | AK: | 4.5 |
| H: | 0.53 in | AA: | 10.25 |
| G: | 2.32 | P: | 2.38 in |
Technical Specifications
| Ratio: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Output Shaft Direction: | 1 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 5.45 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Bore Code: | 27 | Output Diameter (in): | 1.688 in |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

