How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | LQ: | 5.69 in |
| AB: | 4.76 | BE: | 0.38 in |
| AA: | 10.25 | AG: | 5.16 |
| G: | 2.32 | H: | 0.53 in |
| I: | 4.84 in | Center Distance (in): | 3 in |
| V: | 2.51 in | BD: | 5.88 |
| D: | 3.38 | P: | 2.38 in |
| AE2: | 0.56 | AJ: | 5.88 |
| AF: | 0.25 | AK: | 4.5 |
| LL: | 2.38 in | BF: | 0.41 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 4.21 |
| Output RPM: | 117 | Input Bore (C Face): | 0.875 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Bore Code: | 27 | Input RPM: | 1,750 |
| Ratio: | 15:1 | Gear Type: | Worm |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Model Code: | 30YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.688 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

