How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | G: | 2.32 |
| BF: | 0.41 | AK: | 4.5 |
| AB: | 4.76 | LL: | 2.38 in |
| V: | 2.51 in | AA: | 10.25 |
| D: | 3.38 | LQ: | 5.69 in |
| T: | 1.688 | AG: | 5.16 |
| AF: | 0.25 | I: | 4.84 in |
| BE: | 0.38 in | BD: | 5.88 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| H: | 0.53 in | AJ: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Bore Code: | 27 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.688 in | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 4.21 | Model Code: | 30YF |
| Output RPM: | 117 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3 | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

