How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AA: | 10.25 |
| BF: | 0.41 | AJ: | 5.88 |
| AF: | 0.25 | P: | 2.38 in |
| AB: | 4.76 | LL: | 2.38 in |
| H: | 0.53 in | AK: | 4.5 |
| T: | 1.688 | Center Distance (in): | 3 in |
| I: | 4.84 in | BE: | 0.38 in |
| LQ: | 5.69 in | AE2: | 0.56 |
| G: | 2.32 | AG: | 5.16 |
| V: | 2.51 in | D: | 3.38 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.23 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Bore Code: | 27 | Ratio: | 20:1 |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-1 |
| Model Code: | 30YF | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Diameter (in): | 1.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

