How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | G: | 2.32 |
| T: | 1.688 | AE2: | 0.56 |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| LQ: | 5.69 in | V: | 2.51 in |
| BF: | 0.41 | AF: | 0.25 |
| AA: | 10.25 | AG: | 5.16 |
| AJ: | 5.88 | H: | 0.53 in |
| LL: | 2.38 in | BD: | 5.88 |
| D: | 3.38 | P: | 2.38 in |
| I: | 4.84 in | AK: | 4.5 |
Technical Specifications
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 27 | Ratio: | 25:1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.688 in | Output RPM: | 70 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.77 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Model Code: | 30YF |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

