How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AJ: | 5.88 |
| T: | 1.688 | AG: | 5.16 |
| AK: | 4.5 | LQ: | 5.69 in |
| G: | 2.32 | H: | 0.53 in |
| AB: | 4.76 | I: | 4.84 in |
| AF: | 0.25 | BD: | 5.88 |
| P: | 2.38 in | V: | 2.51 in |
| LL: | 2.38 in | AE2: | 0.56 |
| Center Distance (in): | 3 in | AA: | 10.25 |
| D: | 3.38 | BE: | 0.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.77 | Ratio Range: | 25:1 |
| Series Code: | OE | Gear Type: | Worm |
| Bore Code: | 27 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Assembly: | YF-1 | Ratio: | 25:1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Model Code: | 30YF |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.688 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

