How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AA: | 10.25 |
| G: | 2.32 | V: | 2.51 in |
| T: | 1.688 | AB: | 4.76 |
| AJ: | 5.88 | AF: | 0.25 |
| BE: | 0.38 in | AK: | 4.5 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| LQ: | 5.69 in | BD: | 5.88 |
| AE2: | 0.56 | I: | 4.84 in |
| BF: | 0.41 | D: | 3.38 |
| P: | 2.38 in | LL: | 2.38 in |
Technical Specifications
| Output RPM: | 58.3 | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.688 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 30:1 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Center Distance (in): | 3 | Bore Code: | 27 |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.38 | Product Type: | Right Angle |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Model Code: | 30YF |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

