How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AG: | 5.16 |
| Center Distance (in): | 3 in | AK: | 4.5 |
| V: | 2.51 in | AE2: | 0.56 |
| G: | 2.32 | T: | 1.688 |
| I: | 4.84 in | LL: | 2.38 in |
| P: | 2.38 in | BE: | 0.38 in |
| AB: | 4.76 | AA: | 10.25 |
| BD: | 5.88 | BF: | 0.41 |
| D: | 3.38 | H: | 0.53 in |
| LQ: | 5.69 in | AF: | 0.25 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.38 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Series Code: | OE | Ratio Range: | 30:1 |
| Center Distance (in): | 3 | Model Code: | 30YF |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Bore Code: | 27 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Output Diameter (in): | 1.688 in | Input Style: | C-Face Quill |
| Ratio: | 30:1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

