How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | H: | 0.53 in |
| AG: | 5.16 | AJ: | 5.88 |
| BD: | 5.88 | T: | 1.688 |
| LQ: | 5.69 in | BE: | 0.38 in |
| AA: | 10.25 | LL: | 2.38 in |
| BF: | 0.41 | P: | 2.38 in |
| V: | 2.51 in | AE2: | 0.56 |
| AB: | 4.76 | G: | 2.32 |
| Center Distance (in): | 3 in | D: | 3.38 |
| I: | 4.84 in | AK: | 4.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Output RPM: | 43.8 |
| Center Distance (in): | 3 | Assembly: | YF-1 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.688 in |
| Ratio: | 40:1 | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.82 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Bore Code: | 27 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

