How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AG: | 5.16 |
| AE2: | 0.56 | D: | 3.38 |
| AK: | 4.5 | V: | 2.51 in |
| I: | 4.84 in | BF: | 0.41 |
| AA: | 10.25 | T: | 1.688 |
| P: | 2.38 in | BE: | 0.38 in |
| LL: | 2.38 in | G: | 2.32 |
| Center Distance (in): | 3 in | LQ: | 5.69 in |
| H: | 0.53 in | AJ: | 5.88 |
| AB: | 4.76 | AF: | 0.25 |
Technical Specifications
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Model Code: | 30YF | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.688 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 1.82 |
| Bore Code: | 27 | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

