How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AG: | 5.16 |
| LQ: | 5.69 in | AF: | 0.25 |
| P: | 2.38 in | V: | 2.51 in |
| H: | 0.53 in | D: | 3.38 |
| AA: | 10.25 | BF: | 0.41 |
| I: | 4.84 in | AB: | 4.76 |
| AJ: | 5.88 | T: | 1.688 |
| LL: | 2.38 in | BE: | 0.38 in |
| BD: | 5.88 | Center Distance (in): | 3 in |
| G: | 2.32 | AE2: | 0.56 |
Technical Specifications
| Ratio Range: | 60:1 | Assembly: | YF-1 |
| Series Code: | OE | Service Factor: | 1 |
| Model Code: | 30YF | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.28 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Center Distance (in): | 3 |
| Ratio: | 60:1 | Output Diameter (in): | 1.688 in |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

