How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BE: | 0.38 in |
| Center Distance (in): | 3 in | P: | 2.38 in |
| H: | 0.53 in | D: | 3.38 |
| AF: | 0.25 | BD: | 5.88 |
| AB: | 4.76 | G: | 2.32 |
| BF: | 0.41 | LQ: | 5.69 in |
| AG: | 5.16 | AK: | 4.5 |
| AJ: | 5.88 | AA: | 10.25 |
| V: | 2.51 in | LL: | 2.38 in |
| T: | 1.688 | I: | 4.84 in |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.688 in |
| Assembly: | YF-1 | Input Bore (C Face): | 0.875 |
| Bore Code: | 27 | Output RPM: | 233 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 7.5:1 | Series Code: | OE |
| Input Style: | C-Face Quill | Model Code: | 30YF |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 6.05 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

