How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | BF: | 0.41 |
| I: | 4.84 in | BD: | 5.88 |
| AB: | 4.76 | BE: | 0.38 in |
| AG: | 5.16 | AA: | 10.25 |
| AE2: | 0.56 | G: | 2.32 |
| AK: | 4.5 | Center Distance (in): | 3 in |
| AJ: | 5.88 | V: | 2.51 in |
| T: | 1.688 | D: | 3.38 |
| AF: | 0.25 | LL: | 2.38 in |
| P: | 2.38 in | H: | 0.53 in |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Input Style: | C-Face Quill | Series Code: | OE |
| Bore Code: | 27 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Diameter (in): | 1.688 in |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Center Distance (in): | 3 | Assembly: | YF-1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 6.05 | Output RPM: | 233 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

