How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | AF: | 0.25 |
| BD: | 5.88 | V: | 2.51 in |
| BE: | 0.38 in | P: | 2.38 in |
| D: | 3.38 | AA: | 10.25 |
| AE2: | 0.56 | H: | 0.53 in |
| T: | 1.688 | BF: | 0.41 |
| LL: | 2.38 in | AJ: | 5.88 |
| G: | 2.32 | AK: | 4.5 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| I: | 4.84 in | AG: | 5.16 |
Technical Specifications
| Bore Code: | 27 | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 7.5:1 | Model Code: | 30YF |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.688 in |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.05 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Output RPM: | 233 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

