How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | Center Distance (in): | 3 in |
| AJ: | 5.88 | T: | 1.688 |
| LQ: | 5.69 in | I: | 4.84 in |
| AA: | 10.25 | LL: | 2.38 in |
| H: | 0.53 in | AB: | 4.76 |
| P: | 2.38 in | AG: | 5.16 |
| BE: | 0.38 in | BD: | 5.88 |
| BF: | 0.41 | D: | 3.38 |
| AF: | 0.25 | G: | 2.32 |
| AK: | 4.5 | V: | 2.51 in |
Technical Specifications
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 6.05 |
| Model Code: | 30YF | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Bore Code: | 27 | Input Style: | C-Face Quill |
| Series Code: | OE | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

