How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.688 |
| LL: | 2.38 in | AF: | 0.25 |
| AA: | 10.25 | BF: | 0.41 |
| D: | 3.38 | I: | 4.84 in |
| AG: | 5.16 | AJ: | 5.88 |
| AB: | 4.76 | AE2: | 0.56 |
| V: | 2.51 in | LQ: | 5.69 in |
| G: | 2.32 | P: | 2.38 in |
| Center Distance (in): | 3 in | AK: | 4.5 |
| BE: | 0.38 in | BD: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Ratio: | 7.5:1 | Output Shaft Direction: | 1 |
| Output RPM: | 233 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-1 | Output Diameter (in): | 1.688 in |
| Input HP @ 1750 RPM: | 6.05 | Bore Code: | 27 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Model Code: | 30YF |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

