How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | Center Distance (in): | 3 in |
| V: | 2.51 in | AE2: | 0.56 |
| AJ: | 5.88 | T: | 1.688 |
| G: | 2.32 | H: | 0.53 in |
| AF: | 0.25 | P: | 2.38 in |
| AG: | 5.16 | AB: | 4.76 |
| AA: | 10.25 | BE: | 0.38 in |
| BF: | 0.41 | LL: | 2.38 in |
| I: | 4.84 in | AK: | 4.5 |
| BD: | 5.88 | LQ: | 5.69 in |
Technical Specifications
| Output Diameter (in): | 1.688 in | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Bore Code: | 27 | Ratio: | 80:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 0.895 |
| Model Code: | 30YF | Series Code: | OE |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

