How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | I: | 4.84 in |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| V: | 2.51 in | H: | 0.53 in |
| AK: | 4.5 | P: | 2.38 in |
| AF: | 0.25 | BF: | 0.41 |
| AG: | 5.16 | AB: | 4.76 |
| BD: | 5.88 | AA: | 10.25 |
| LL: | 2.38 in | LQ: | 5.69 in |
| G: | 2.32 | AJ: | 5.88 |
| T: | 1.688 | D: | 3.38 |
Technical Specifications
| Gear Type: | Worm | Assembly: | YF-1 |
| Output Diameter (in): | 1.688 in | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Ratio Range: | 80:1 |
| Ratio: | 80:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Model Code: | 30YF | Input HP @ 1750 RPM: | 0.895 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Bore Code: | 27 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

