How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | G: | 2.32 |
| BF: | 0.53 | I: | 4.84 in |
| H: | 0.53 in | AA: | 10.25 |
| BE1: | 0.5 in | T: | 1.688 |
| AB: | 4.76 | AJ: | 7.25 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| AE2: | 0.56 | V: | 2.51 in |
| BD: | 9 | LQ1: | 6.12 in |
| AK: | 8.5 | D: | 3.38 |
| LL: | 2.38 in | P: | 2.38 in |
Technical Specifications
| Model Code: | 30YF | Output RPM: | 175 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.688 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 5.45 | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Bore Code: | 27 | Ratio: | 10:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 3/8 X 3.00 |
| Assembly: | YF-1 | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

