How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | I: | 4.84 in |
| LQ1: | 6.12 in | P: | 2.38 in |
| H: | 0.53 in | AE2: | 0.56 |
| AF: | 0.25 | LL: | 2.38 in |
| BE1: | 0.5 in | AA: | 10.25 |
| AB: | 4.76 | AJ: | 7.25 |
| BD: | 9 | BF: | 0.53 |
| AG: | 5.16 | Center Distance (in): | 3 in |
| D: | 3.38 | V: | 2.51 in |
| G: | 2.32 | T: | 1.688 |
Technical Specifications
| Assembly: | YF-1 | Center Distance (in): | 3 |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 5.45 | Model Code: | 30YF |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Output RPM: | 175 |
| Output Diameter (in): | 1.688 in | Bore Code: | 27 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

