How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AJ: | 7.25 |
| I: | 4.84 in | V: | 2.51 in |
| LL: | 2.38 in | P: | 2.38 in |
| AE2: | 0.56 | T: | 1.688 |
| AG: | 5.16 | BE1: | 0.5 in |
| H: | 0.53 in | G: | 2.32 |
| AB: | 4.76 | AA: | 10.25 |
| AK: | 8.5 | BF: | 0.53 |
| LQ1: | 6.12 in | AF: | 0.25 |
| Center Distance (in): | 3 in | D: | 3.38 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 1.688 in |
| Input Bore (C Face): | 1.125 | Model Code: | 30YF |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 5.45 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Bore Code: | 27 | Center Distance (in): | 3 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

