How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AF: | 0.25 |
| G: | 2.32 | AA: | 10.25 |
| AK: | 8.5 | BD: | 9 |
| BE1: | 0.5 in | V: | 2.51 in |
| D: | 3.38 | AE2: | 0.56 |
| BF: | 0.53 | LL: | 2.38 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
| H: | 0.53 in | AG: | 5.16 |
| AB: | 4.76 | P: | 2.38 in |
| LQ1: | 6.12 in | T: | 1.688 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.45 | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Output Diameter (in): | 1.688 in | Ratio Range: | 10:1 |
| Service Factor: | 1 | Model Code: | 30YF |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Bore Code: | 27 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

