How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | T: | 1.688 |
| H: | 0.53 in | AJ: | 7.25 |
| AK: | 8.5 | BF: | 0.53 |
| AG: | 5.16 | AA: | 10.25 |
| LL: | 2.38 in | P: | 2.38 in |
| LQ1: | 6.12 in | AE2: | 0.56 |
| BE1: | 0.5 in | D: | 3.38 |
| G: | 2.32 | I: | 4.84 in |
| AF: | 0.25 | AB: | 4.76 |
| BD: | 9 | Center Distance (in): | 3 in |
Technical Specifications
| Output Diameter (in): | 1.688 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Model Code: | 30YF |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.603 |
| Bore Code: | 27 | Ratio: | 100:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

