How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AK: | 8.5 |
| LL: | 2.38 in | V: | 2.51 in |
| H: | 0.53 in | AB: | 4.76 |
| I: | 4.84 in | T: | 1.688 |
| P: | 2.38 in | AJ: | 7.25 |
| AF: | 0.25 | D: | 3.38 |
| BD: | 9 | LQ1: | 6.12 in |
| AE2: | 0.56 | BE1: | 0.5 in |
| AA: | 10.25 | Center Distance (in): | 3 in |
| G: | 2.32 | AG: | 5.16 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 15:1 | Model Code: | 30YF |
| Bore Code: | 27 | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Output RPM: | 117 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 4.21 | Series Code: | OE |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.688 in |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

