How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | AK: | 8.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| AA: | 10.25 | P: | 2.38 in |
| I: | 4.84 in | V: | 2.51 in |
| AG: | 5.16 | D: | 3.38 |
| AF: | 0.25 | AJ: | 7.25 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| LL: | 2.38 in | AE2: | 0.56 |
| G: | 2.32 | LQ1: | 6.12 in |
| BD: | 9 | AB: | 4.76 |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Assembly: | YF-1 | Output RPM: | 117 |
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 4.21 |
| Bore Code: | 27 | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Ratio: | 15:1 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Model Code: | 30YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

