How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BD: | 9 |
| AG: | 5.16 | LQ1: | 6.12 in |
| LL: | 2.38 in | AF: | 0.25 |
| T: | 1.688 | AK: | 8.5 |
| AB: | 4.76 | V: | 2.51 in |
| BE1: | 0.5 in | H: | 0.53 in |
| G: | 2.32 | I: | 4.84 in |
| BF: | 0.53 | Center Distance (in): | 3 in |
| AA: | 10.25 | D: | 3.38 |
| AE2: | 0.56 | P: | 2.38 in |
Technical Specifications
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | YF-1 |
| Model Code: | 30YF | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.688 in |
| Input HP @ 1750 RPM: | 4.21 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Ratio Range: | 15:1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 117 | Bore Code: | 27 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

