How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AF: | 0.25 |
| BE1: | 0.5 in | H: | 0.53 in |
| P: | 2.38 in | Center Distance (in): | 3 in |
| LQ1: | 6.12 in | AE2: | 0.56 |
| AG: | 5.16 | AA: | 10.25 |
| BF: | 0.53 | AK: | 8.5 |
| BD: | 9 | V: | 2.51 in |
| T: | 1.688 | AJ: | 7.25 |
| G: | 2.32 | D: | 3.38 |
| AB: | 4.76 | I: | 4.84 in |
Technical Specifications
| Output Diameter (in): | 1.688 in | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Model Code: | 30YF |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 3.23 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Series Code: | OE | Bore Code: | 27 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

