How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BD: | 9 |
| AK: | 8.5 | P: | 2.38 in |
| AB: | 4.76 | AJ: | 7.25 |
| LL: | 2.38 in | T: | 1.688 |
| H: | 0.53 in | D: | 3.38 |
| LQ1: | 6.12 in | AF: | 0.25 |
| I: | 4.84 in | V: | 2.51 in |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| AG: | 5.16 | BF: | 0.53 |
| AA: | 10.25 | G: | 2.32 |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Model Code: | 30YF | Gear Type: | Worm |
| Ratio Range: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 27 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Ratio: | 25:1 |
| Input HP @ 1750 RPM: | 2.77 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Output RPM: | 70 |
| Service Factor: | 1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.688 in |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

