How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | T: | 1.688 |
| BD: | 9 | BF: | 0.53 |
| G: | 2.32 | I: | 4.84 in |
| LQ1: | 6.12 in | P: | 2.38 in |
| H: | 0.53 in | V: | 2.51 in |
| AE2: | 0.56 | BE1: | 0.5 in |
| AA: | 10.25 | AK: | 8.5 |
| AF: | 0.25 | AG: | 5.16 |
| AJ: | 7.25 | D: | 3.38 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Bore Code: | 27 |
| Product Type: | Right Angle | Output Diameter (in): | 1.688 in |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Model Code: | 30YF | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.82 |
| Assembly: | YF-1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

