How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AE2: | 0.56 |
| AK: | 8.5 | AB: | 4.76 |
| BE1: | 0.5 in | P: | 2.38 in |
| LL: | 2.38 in | H: | 0.53 in |
| Center Distance (in): | 3 in | BF: | 0.53 |
| I: | 4.84 in | AJ: | 7.25 |
| T: | 1.688 | D: | 3.38 |
| AF: | 0.25 | G: | 2.32 |
| BD: | 9 | AG: | 5.16 |
| LQ1: | 6.12 in | AA: | 10.25 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 40:1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Center Distance (in): | 3 | Output Diameter (in): | 1.688 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Bore Code: | 27 |
| Output RPM: | 43.8 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.82 |
| Model Code: | 30YF | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

