How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | BF: | 0.53 |
| V: | 2.51 in | AA: | 10.25 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| LL: | 2.38 in | P: | 2.38 in |
| LQ1: | 6.12 in | AG: | 5.16 |
| AK: | 8.5 | AE2: | 0.56 |
| H: | 0.53 in | T: | 1.688 |
| BE1: | 0.5 in | D: | 3.38 |
| I: | 4.84 in | BD: | 9 |
| AJ: | 7.25 | G: | 2.32 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.54 | Output RPM: | 35 |
| Output Diameter (in): | 1.688 in | Bore Code: | 27 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Assembly: | YF-1 |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Model Code: | 30YF |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

