Grove Gear 30YF-1-1.688-180TC-50-L1
Part #:30YF-1-1.688-180TC-50-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AF: | 0.25 |
| BD: | 9 | LQ1: | 6.12 in |
| AG: | 5.16 | V: | 2.51 in |
| AK: | 8.5 | P: | 2.38 in |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| BF: | 0.53 | D: | 3.38 |
| AA: | 10.25 | AB: | 4.76 |
| T: | 1.688 | I: | 4.84 in |
| AJ: | 7.25 | AE2: | 0.56 |
| LL: | 2.38 in | H: | 0.53 in |
Technical Specifications
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 1.54 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Output Key: | 3/8 X 3.00 | Model Code: | 30YF |
| Input RPM: | 1,750 | Series Code: | OE |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.688 in |
| Gear Type: | Worm | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

