Grove Gear 30YF-1-1.688-180TC-50-L3
Part #:30YF-1-1.688-180TC-50-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | I: | 4.84 in |
| LQ1: | 6.12 in | AB: | 4.76 |
| G: | 2.32 | AK: | 8.5 |
| AG: | 5.16 | AA: | 10.25 |
| BE1: | 0.5 in | AE2: | 0.56 |
| V: | 2.51 in | AF: | 0.25 |
| H: | 0.53 in | AJ: | 7.25 |
| BD: | 9 | Center Distance (in): | 3 in |
| LL: | 2.38 in | D: | 3.38 |
| BF: | 0.53 | T: | 1.688 |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.688 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Series Code: | OE | Bore Code: | 27 |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Output RPM: | 35 | Center Distance (in): | 3 |
| Gear Type: | Worm | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 1.54 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

