How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | LQ1: | 6.12 in |
| Center Distance (in): | 3 in | BF: | 0.53 |
| BE1: | 0.5 in | D: | 3.38 |
| G: | 2.32 | AF: | 0.25 |
| AG: | 5.16 | P: | 2.38 in |
| AJ: | 7.25 | H: | 0.53 in |
| AB: | 4.76 | I: | 4.84 in |
| AK: | 8.5 | T: | 1.688 |
| AE2: | 0.56 | V: | 2.51 in |
| AA: | 10.25 | BD: | 9 |
Technical Specifications
| Input Style: | C-Face Quill | Output Diameter (in): | 1.688 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.28 |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.125 | Ratio: | 60:1 |
| Assembly: | YF-1 | Model Code: | 30YF |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 60:1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Bore Code: | 27 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

