How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LQ1: | 6.12 in |
| AB: | 4.76 | AJ: | 7.25 |
| D: | 3.38 | T: | 1.688 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| H: | 0.53 in | AE2: | 0.56 |
| BF: | 0.53 | P: | 2.38 in |
| V: | 2.51 in | AK: | 8.5 |
| AG: | 5.16 | AA: | 10.25 |
| I: | 4.84 in | G: | 2.32 |
| LL: | 2.38 in | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Service Factor: | 1 | Assembly: | YF-1 |
| Model Code: | 30YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.688 in |
| Input HP @ 1750 RPM: | 1.28 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Bore Code: | 27 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

