How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AA: | 10.25 |
| D: | 3.38 | AG: | 5.16 |
| V: | 2.51 in | AK: | 8.5 |
| LQ1: | 6.12 in | I: | 4.84 in |
| T: | 1.688 | AB: | 4.76 |
| AE2: | 0.56 | G: | 2.32 |
| LL: | 2.38 in | BD: | 9 |
| AJ: | 7.25 | P: | 2.38 in |
| BE1: | 0.5 in | H: | 0.53 in |
| AF: | 0.25 | BF: | 0.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.05 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Bore Code: | 27 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.688 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 7.5:1 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Output RPM: | 233 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Model Code: | 30YF |
| Input Style: | C-Face Quill | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

