How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AJ: | 7.25 |
| H: | 0.53 in | BD: | 9 |
| T: | 1.688 | LL: | 2.38 in |
| V: | 2.51 in | D: | 3.38 |
| BE1: | 0.5 in | LQ1: | 6.12 in |
| AA: | 10.25 | P: | 2.38 in |
| G: | 2.32 | AB: | 4.76 |
| Center Distance (in): | 3 in | AK: | 8.5 |
| I: | 4.84 in | AE2: | 0.56 |
| AF: | 0.25 | AG: | 5.16 |
Technical Specifications
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 6.05 | Output RPM: | 233 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Model Code: | 30YF | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 1 |
| Bore Code: | 27 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.688 in | Ratio Range: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Ratio: | 7.5:1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

