How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AB: | 4.76 |
| AA: | 10.25 | AJ: | 7.25 |
| I: | 4.84 in | LQ1: | 6.12 in |
| LL: | 2.38 in | AG: | 5.16 |
| H: | 0.53 in | AK: | 8.5 |
| G: | 2.32 | BF: | 0.53 |
| P: | 2.38 in | D: | 3.38 |
| AF: | 0.25 | BD: | 9 |
| AE2: | 0.56 | T: | 1.688 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 27 |
| Service Factor: | 1 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Series Code: | OE | Output RPM: | 233 |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Ratio: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Model Code: | 30YF | Input HP @ 1750 RPM: | 6.05 |
| Output Diameter (in): | 1.688 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

