How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| AE2: | 0.56 | AA: | 10.25 |
| G: | 2.32 | T: | 1.688 |
| I: | 4.84 in | AG: | 5.16 |
| AB: | 4.76 | AF: | 0.25 |
| D: | 3.38 | LQ1: | 6.12 in |
| BE1: | 0.5 in | H: | 0.53 in |
| V: | 2.51 in | Center Distance (in): | 3 in |
| AJ: | 7.25 | P: | 2.38 in |
| LL: | 2.38 in | BF: | 0.53 |
Technical Specifications
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.895 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Ratio: | 80:1 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Bore Code: | 27 | Model Code: | 30YF |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Output RPM: | 21.9 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.688 in |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

