How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AF: | 0.25 |
| G: | 2.32 | AG: | 5.16 |
| BD: | 9 | AK: | 8.5 |
| BE1: | 0.5 in | LL: | 2.38 in |
| P: | 2.38 in | D: | 3.38 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| AB: | 4.76 | H: | 0.53 in |
| AE2: | 0.56 | BF: | 0.53 |
| T: | 1.688 | AA: | 10.25 |
| LQ1: | 6.56 in | AJ: | 7.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3 | Bore Code: | 27 |
| Reducer: | Worm - Right Angle | Model Code: | 30YF |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 5.45 |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Series Code: | OE | Gear Type: | Worm |
| Ratio Range: | 10:1 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.688 in | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Motor Frame Size: | 210TC |
| Output RPM: | 175 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

