How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.56 in | P: | 2.38 in |
| LL: | 2.38 in | AJ: | 7.25 |
| T: | 1.688 | BF: | 0.53 |
| H: | 0.53 in | D: | 3.38 |
| V: | 2.51 in | BD: | 9 |
| I: | 4.84 in | AK: | 8.5 |
| AF: | 0.25 | G: | 2.32 |
| BE1: | 0.5 in | AA: | 10.25 |
| AE2: | 0.56 | AG: | 5.16 |
| AB: | 4.76 | Center Distance (in): | 3 in |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Model Code: | 30YF | Output Diameter (in): | 1.688 in |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.45 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Input Bore (C Face): | 1.375 |
| Ratio: | 10:1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Bore Code: | 27 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

