How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AJ: | 7.25 |
| AG: | 5.16 | AF: | 0.25 |
| AK: | 8.5 | G: | 2.32 |
| V: | 2.51 in | LQ1: | 6.56 in |
| BF: | 0.53 | LL: | 2.38 in |
| AB: | 4.76 | P: | 2.38 in |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| H: | 0.53 in | AE2: | 0.56 |
| AA: | 10.25 | BD: | 9 |
| T: | 1.688 | D: | 3.38 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Center Distance (in): | 3 | Output RPM: | 117 |
| Input Style: | C-Face Quill | Ratio: | 15:1 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 15:1 |
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 1.688 in |
| Service Factor: | 1 | Model Code: | 30YF |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.21 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Bore Code: | 27 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

