How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | LL: | 2.38 in |
| I: | 4.84 in | T: | 1.688 |
| H: | 0.53 in | AG: | 5.16 |
| BD: | 9 | AF: | 0.25 |
| BF: | 0.53 | AE2: | 0.56 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| AA: | 10.25 | D: | 3.38 |
| AB: | 4.76 | AJ: | 7.25 |
| AK: | 8.5 | LQ1: | 6.56 in |
| V: | 2.51 in | P: | 2.38 in |
Technical Specifications
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 3.23 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Bore Code: | 27 |
| Ratio Range: | 20:1 | Center Distance (in): | 3 |
| Motor Frame Size: | 210TC | Output RPM: | 87.5 |
| Model Code: | 30YF | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

