How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | V: | 2.51 in |
| AF: | 0.25 | D: | 3.38 |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| AJ: | 7.25 | AA: | 10.25 |
| P: | 2.38 in | BF: | 0.53 |
| I: | 4.84 in | BE1: | 0.5 in |
| AG: | 5.16 | H: | 0.53 in |
| AK: | 8.5 | AE2: | 0.56 |
| G: | 2.32 | T: | 1.688 |
| LQ1: | 6.56 in | AB: | 4.76 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Bore Code: | 27 | Product Type: | Right Angle |
| Model Code: | 30YF | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Ratio: | 25:1 | Center Distance (in): | 3 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.77 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.688 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

