How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BF: | 0.53 |
| AB: | 4.76 | T: | 1.688 |
| BD: | 9 | BE1: | 0.5 in |
| I: | 4.84 in | AF: | 0.25 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| LQ1: | 6.56 in | D: | 3.38 |
| G: | 2.32 | P: | 2.38 in |
| AG: | 5.16 | H: | 0.53 in |
| AA: | 10.25 | AK: | 8.5 |
| AJ: | 7.25 | LL: | 2.38 in |
Technical Specifications
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Service Factor: | 1 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.77 |
| Output RPM: | 70 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Bore Code: | 27 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Series Code: | OE |
| Motor Frame Size: | 210TC | Model Code: | 30YF |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

