How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | D: | 3.38 |
| LL: | 2.38 in | AA: | 10.25 |
| BE1: | 0.5 in | BD: | 9 |
| AK: | 8.5 | AJ: | 7.25 |
| AG: | 5.16 | H: | 0.53 in |
| V: | 2.51 in | Center Distance (in): | 3 in |
| G: | 2.32 | AE2: | 0.56 |
| LQ1: | 6.56 in | I: | 4.84 in |
| BF: | 0.53 | P: | 2.38 in |
| AF: | 0.25 | AB: | 4.76 |
Technical Specifications
| Motor Frame Size: | 210TC | Output RPM: | 58.3 |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | YF-1 |
| Bore Code: | 27 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.688 in | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Model Code: | 30YF | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.38 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Ratio: | 30:1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Series Code: | OE | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

