How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LQ1: | 6.56 in |
| AK: | 8.5 | LL: | 2.38 in |
| AJ: | 7.25 | T: | 1.688 |
| AE2: | 0.56 | BE1: | 0.5 in |
| Center Distance (in): | 3 in | D: | 3.38 |
| G: | 2.32 | AF: | 0.25 |
| AA: | 10.25 | I: | 4.84 in |
| BD: | 9 | AB: | 4.76 |
| AG: | 5.16 | BF: | 0.53 |
| P: | 2.38 in | V: | 2.51 in |
Technical Specifications
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Bore Code: | 27 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 58.3 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.688 in | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Model Code: | 30YF |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.38 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

